IESNA:LM-63-2002
[TEST]P951879
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31870
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3739.3 4682 5534.2 6193.8 6731.8 7036.1 7179.3 7230.3 7488.6 8041.3
8954.3 10107.6 11242.7 12149.2 12942.1 13666 14123.3 14240.1 13958.8 13246.4
11808.6 9322.9 7695.8 6445.6 5104.8 3591.3 2360.7 1655 1291.4 1115.4
1011.7 850.5 720.6 250.1 121.7 19.7 0
3739.3 4714.9 5575.3 6246.5 6740 7074 7245.1 7292.8 7506.6 8005.1
8849.1 9979.3 11093 12030.7 12831.9 13555.7 14098.6 14294.4 14115.1 13511.3
12310.4 10013.8 8006.8 6723.6 5399.3 3915.4 2574.6 1737.2 1332.5 1154.9
1021.6 863.7 727.1 309.3 130 24.7 0
3739.3 4673.8 5517.7 6195.5 6723.6 7106.9 7319.1 7409.6 7577.4 8024.9
8743.8 9747.3 10816.6 11759.3 12521 13129.6 13700.5 13978.5 13907.8 13425.8
12460.1 10882.4 8674.7 7134.9 5820.4 4382.6 2926.7 1944.5 1437.8 1194.4
1054.5 918 786.4 600.5 306 36.2 0
3739.3 4673.8 5493 6169.2 6733.4 7166.1 7455.7 7607 7764.9 8110.4
8645.1 9423.2 10347.8 11234.5 11948.5 12534.1 13026 13424.1 13531.1 13373.1
12792.4 11714.8 10201.3 8409.8 6723.6 5224.9 3653.8 2339.4 1595.8 1214.1
1047.9 909.7 776.5 618.6 434.3 169.4 0
3739.3 4535.6 5330.2 6024.4 6619.9 7146.4 7565.9 7843.9 8021.6 8294.7
8738.8 9309.7 10048.3 10800.2 11476.3 12058.7 12532.5 12953.6 13253 13333.6
13174.1 12683.8 11732.9 10295.1 8615.5 6899.6 5141 3388.9 2128.8 1428
1089.1 967.3 840.7 641.6 432.7 134.9 0
3739.3 4463.2 5180.5 5856.6 6481.7 7060.8 7587.3 8003.5 8286.4 8551.3
8883.6 9360.7 9913.4 10569.8 11231.2 11889.2 12448.6 12886.2 13216.8 13489.9
13702.1 13631.4 13333.6 12657.5 11489.5 9976 8029.8 6157.7 4140.7 2556.5
1658.3 1133.5 820.9 496.8 250.1 65.8 0
3739.3 4325 4948.5 5585.2 6203.7 6810.8 7396.4 7917.9 8350.6 8697.7
9049.8 9434.7 9857.5 10384 10987.7 11672.1 12376.2 13055.6 13657.7 14187.5
14669.5 15199.2 15437.7 15585.8 15552.9 14881.7 13600.1 11558.6 8857.3 5999.7
3463 1798.1 918 529.7 258.3 88.8 0
3739.3 4219.7 4719.8 5266 5831.9 6366.6 6940.7 7498.4 8034.7 8508.5
8982.3 9421.6 9819.7 10249.1 10699.8 11183.5 11744.5 12379.5 13073.7 13810.7
14615.2 15770.1 16702.8 17272 17920.2 18389.1 18449.9 17819.9 16181.3 13529.4
9857.5 6361.7 3242.5 1322.7 472.1 92.1 0
3739.3 4030.5 4382.6 4790.6 5238 5711.8 6193.8 6670.9 7143.1 7628.4
8136.7 8607.2 9118.9 9653.5 10209.6 10767.3 11385.8 12080.1 12848.3 13718.6
14735.3 16276.7 17806.7 18854.6 20192.1 21766.5 23451.1 24574.7 24334.5 22072.5
17415.2 11290.4 4788.9 1462.5 460.6 95.4 0
3739.3 3997.6 4348 4723.1 5145.9 5593.4 6050.7 6506.4 6957.2 7414.5
7865.3 8332.5 8826 9360.7 9913.4 10487.6 11125.9 11831.7 12621.3 13521.2
14536.2 16168.2 17709.6 18844.8 20274.4 21990.2 23829.5 25000.8 24778.7 22373.5
17311.5 10586.3 4056.8 1120.3 361.9 82.3 0
3739.3 3872.6 4053.6 4297 4591.5 4912.3 5236.4 5576.9 5929 6284.3
6643 7013.1 7386.6 7781.4 8205.8 8654.9 9148.5 9707.8 10382.3 11152.2
12089.9 13580.4 14710.6 15826 17186.5 18823.4 20359.9 21026.2 20330.3 17676.7
13049 7263.2 2094.2 439.2 146.4 32.9 0
3739.3 3780.5 3882.5 4028.9 4231.2 4450 4688.6 4933.7 5182.1 5447
5705.3 5953.7 6210.3 6465.3 6735.1 7019.7 7319.1 7682.7 8103.8 8650
9439.7 10420.1 11088.1 11834.9 12728.2 13702.1 14366.8 14134.8 12973.4 10795.2
7796.2 3989.4 1301.3 388.2 133.3 31.3 0
3739.3 3698.2 3713 3780.5 3890.7 4004.2 4153.9 4302 4448.4 4601.4
4734.6 4854.7 4955.1 5047.2 5111.4 5152.5 5193.6 5221.6 5267.7 5374.6
5631.2 5782.6 5810.5 5866.5 5953.7 6032.6 5817.1 5134.4 4160.5 3082.9
2095.9 1187.8 595.5 251.7 121.7 42.8 0
3739.3 3525.5 3398.8 3333 3326.4 3352.7 3397.2 3446.5 3481.1 3502.4
3500.8 3459.7 3395.5 3305 3184.9 3038.5 2862.5 2679.9 2512.1 2355.8
2194.6 2051.5 1931.4 1832.7 1747.1 1659.9 1551.3 1404.9 1202.6 931.1
677.8 498.5 345.5 222.1 126.7 36.2 0
3739.3 3365.9 3133.9 3031.9 3007.3 3028.7 3074.7 3124.1 3148.7 3142.2
3107.6 3046.7 2957.9 2847.7 2719.4 2587.8 2451.2 2314.7 2179.8 2031.7
1882 1747.1 1648.4 1589.2 1566.1 1569.4 1566.1 1520.1 1406.6 1217.4
926.2 638.3 447.5 294.5 146.4 32.9 0
3739.3 3240.9 2961.2 2851 2855.9 2918.4 2987.5 3031.9 3035.2 3005.6
2948 2865.8 2768.7 2656.9 2538.4 2421.6 2298.2 2168.3 2035 1911.6
1817.8 1737.2 1683 1648.4 1618.8 1584.2 1530 1474 1404.9 1294.7
1126.9 885.1 580.7 320.8 153 32.9 0
3739.3 3120.8 2832.9 2758.9 2804.9 2890.5 2957.9 2990.8 2977.7 2926.7
2847.7 2753.9 2645.3 2538.4 2424.9 2314.7 2239 2148.5 2035 1944.5
1883.7 1803 1676.4 1576 1510.2 1446.1 1380.2 1314.4 1255.2 1200.9
1136.8 1033.1 845.6 648.2 380 92.1 0
3739.3 3053.3 2765.4 2724.3 2803.3 2885.5 2953 2972.7 2941.5 2860.9
2763.8 2653.6 2535.1 2429.8 2339.4 2288.4 2227.5 2165 2104.1 1969.2
1849.1 1753.7 1658.3 1569.4 1477.3 1396.7 1317.7 1245.4 1169.7 1082.5
996.9 919.6 806.1 695.9 487 189.2 0
3739.3 2995.8 2722.7 2717.7 2804.9 2883.9 2943.1 2949.7 2902 2814.8
2704.6 2582.8 2474.2 2373.9 2306.4 2248.9 2174.8 2074.5 1985.7 1878.7
1796.5 1704.3 1613.9 1531.6 1462.5 1391.8 1316.1 1238.8 1148.3 1047.9
937.7 840.7 715.6 541.2 358.6 149.7 0
3739.3 2962.8 2701.3 2716.1 2811.5 2888.8 2941.5 2931.6 2870.7 2767.1
2638.8 2518.7 2416.7 2339.4 2303.2 2216 2081.1 1924.8 1862.3 1809.6
1715.9 1643.5 1581 1488.8 1419.7 1365.4 1294.7 1210.8 1110.5 1000.2
880.1 827.5 712.3 465.6 338.9 207.3 0
3739.3 2956.3 2688.1 2717.7 2813.1 2892.1 2939.8 2926.7 2852.6 2735.8
2605.9 2487.4 2387.1 2339.4 2283.4 2173.2 1975.8 1845.8 1812.9 1748.8
1666.5 1577.7 1493.8 1429.6 1390.1 1355.6 1291.4 1212.4 1117 1006.8
890 919.6 733.7 490.2 373.4 138.2 0
3739.3 2956.3 2686.5 2722.7 2814.8 2893.8 2938.2 2931.6 2859.2 2737.5
2605.9 2485.8 2385.4 2341 2278.5 2166.6 1961 1847.5 1821.1 1747.1
1661.6 1564.5 1495.4 1409.9 1398.3 1355.6 1289.8 1212.4 1123.6 1005.2
893.3 906.5 630.1 506.7 368.5 133.3 0
